Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 1 3/16 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M12 |
Bearing Number |
N/A LSE103BX |
Housing |
N/A LSE103HX |
Support Reference |
N/A S01 |
Bearing - Housing - Seal |
N/A LSE103BXH |
Bearing UPC |
N/A 013992057839 |
Dimension H |
N/A 2.362 in60 mm |
Dimension H1 |
N/A 0.9 in22 mm |
Dimension H2 |
N/A 5.4 in138 mm |
Dimension J |
N/A 7.1 in180 mm |
Dimension L |
N/A 9 in228 mm |
Dimension M |
N/A 2.4 in60 mm |
Housing Width |
N/A 3.3 in84 mm |
Cr - Dynamic Load Rating |
N/A 14613 lbf65000 N |
Cor - Static Load Rating |
N/A 15287 lbf68000 N |
Maximum Speed |
N/A 5400 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |