Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 8.875 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A LSE814BR |
Housing |
N/A LSE814HR |
Support Reference |
N/A S14 |
Bearing - Housing - Seal |
N/A LSE814BRH |
Dimension H |
N/A 10.630 in270 mm |
Dimension H1 |
N/A 1.6 in40 mm |
Dimension H2 |
N/A 21.3 in540 mm |
Dimension J |
N/A 18.1 in460 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 25.0 in636 mm |
Dimension M |
N/A 8.5 in216 mm |
Housing Width |
N/A 7 in178 mm |
Cr - Dynamic Load Rating |
N/A 159165 lbf708000 N |
Cor - Static Load Rating |
N/A 262577 lbf1168000 N |
Ca - Axial Load Rating |
N/A 11016 lbf49000 N |
Maximum Speed |
N/A 930 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |