Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 160 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A LSM160ABR |
Housing |
N/A LSM160AHR |
Support Reference |
N/A S10 |
Bearing - Housing - Seal |
N/A LSM160ABRHKPS |
Bearing UPC |
N/A 013992028754 |
Dimension H |
N/A 7.126 in181 mm |
Dimension H1 |
N/A 1.6 in40 mm |
Dimension H2 |
N/A 16.3 in415 mm |
Dimension J |
N/A 19.5 in496 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 22 in558 mm |
Dimension M |
N/A 7 in178 mm |
Housing Width |
N/A 6.8 in172 mm |
Cr - Dynamic Load Rating |
N/A 103187 lbf459000 N |
Cor - Static Load Rating |
N/A 149273 lbf664000 N |
Ca - Axial Load Rating |
N/A 6609.30 lbf29400 N |
Maximum Speed |
N/A 1450 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |