Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 350 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Light Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A LSM350BR |
Housing |
N/A LSM350HR |
Support Reference |
N/A S19 |
Bearing - Housing - Seal |
N/A LSM350BRHHTPS |
Bearing UPC |
N/A 013992214270 |
Dimension H |
N/A 15.236 in387 mm |
Dimension H1 |
N/A 2.2 in57 mm |
Dimension H2 |
N/A 30.5 in775 mm |
Dimension J |
N/A 25.7 in654 mm |
Dimension K |
N/A 6.5 in166 mm |
Dimension L |
N/A 33.5 in850 mm |
Dimension M |
N/A 10 in254 mm |
Housing Width |
N/A 10.2 in260 mm |
Cr - Dynamic Load Rating |
N/A 229755 lbf1022000 N |
Cor - Static Load Rating |
N/A 441745 lbf1965000 N |
Ca - Axial Load Rating |
N/A 22391 lbf99600 N |
Maximum Speed |
N/A 540 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |