The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 3 in |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - SAFQ |
Bolt Size |
N/A 4 x 5/8" |
Bearing Number |
N/A MSE300BR |
Housing |
N/A MSE300HR |
Support Reference |
N/A SAFQ05A-4B |
Bearing UPC |
N/A 013992032072 |
Dimension H |
N/A 3-3/4 in |
Dimension H2 |
N/A 8-1/2 in |
Dimension J1 |
N/A 11 in |
Dimension J2 |
N/A 9-7/8 in |
Dimension K |
N/A 2-1/8 in |
Dimension L |
N/A 12-19/32 in |
Dimension M |
N/A 3-1/2 in |
Housing Width |
N/A 5.4 in138 mm |
Cr - Dynamic Load Rating |
N/A 58051 lbf258000 N |
Cor - Static Load Rating |
N/A 67566 lbf300300 N |
Maximum Speed |
N/A 3080 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |