Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 23.0000 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A MSE2300BR |
Housing |
N/A MSE2300HR |
Support Reference |
N/A S49 |
Bearing - Housing - Seal |
N/A MSE2300BRH |
Bearing UPC |
N/A 013992038944 |
Dimension H |
N/A 25.000 in635 mm |
Dimension H1 |
N/A 3-1/2 in89 mm |
Dimension H2 |
N/A 50.0 in1270 mm |
Dimension J1 |
N/A 46.7 in1187 mm |
Dimension J2 |
N/A 37.8 in959 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 57.0 in1448 mm |
Dimension M |
N/A 15.0 in382 mm |
Housing Width |
N/A 14.7 in374 mm |
Cr - Dynamic Load Rating |
N/A 670380 lbf2982000 N |
Cor - Static Load Rating |
N/A 1402056 lbf6231000 N |
Ca - Axial Load Rating |
N/A 64295 lbf286000 N |
Maximum Speed |
N/A 300 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |