Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 110 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A MSM110BR |
Housing |
N/A MSM110HR |
Support Reference |
N/A S08 |
Bearing - Housing - Seal |
N/A MSM110BRH |
Bearing UPC |
N/A 013992033420 |
Dimension H |
N/A 6.378 in162 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 14.6 in372 mm |
Dimension J |
N/A 17.7 in450 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 20 in508 mm |
Dimension M |
N/A 7 in178 mm |
Housing Width |
N/A 6.3 in160 mm |
Cr - Dynamic Load Rating |
N/A 102063 lbf454000 N |
Cor - Static Load Rating |
N/A 133087 lbf592000 N |
Ca - Axial Load Rating |
N/A 7014 lbf31200 N |
Maximum Speed |
N/A 1820 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |