Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 250 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A MSM250BR |
Housing |
N/A MSM250HR |
Support Reference |
N/A S36 |
Bearing - Housing - Seal |
N/A MSM250BRHHTPS |
Bearing UPC |
N/A 013992034434 |
Dimension H |
N/A 14.016 in356 mm |
Dimension H1 |
N/A 2.1 in54 mm |
Dimension H2 |
N/A 28.0 in710 mm |
Dimension J |
N/A 23.5 in596 mm |
Dimension K |
N/A 8.0 in204 mm |
Dimension L |
N/A 32 in812 mm |
Dimension M |
N/A 11.5 in292 mm |
Housing Width |
N/A 9.8 in248 mm |
Cr - Dynamic Load Rating |
N/A 304391 lbf1354000 N |
Cor - Static Load Rating |
N/A 475921 lbf2117000 N |
Ca - Axial Load Rating |
N/A 22211 lbf98800 N |
Maximum Speed |
N/A 750 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |