The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 250 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A MSM250BR |
Housing |
N/A MSM250HR |
Support Reference |
N/A S36 |
Bearing - Housing - Seal |
N/A MSM250BRHRSS |
Bearing UPC |
N/A 013992034434 |
Dimension H |
N/A 14.016 in356 mm |
Dimension H1 |
N/A 2.1 in54 mm |
Dimension H2 |
N/A 28.0 in710 mm |
Dimension J |
N/A 23.5 in596 mm |
Dimension K |
N/A 8.0 in204 mm |
Dimension L |
N/A 32.0 in812 mm |
Dimension M |
N/A 11.5 in292 mm |
Housing Width |
N/A 9.8 in248 mm |
Cr - Dynamic Load Rating |
N/A 304391 lbf1354000 N |
Cor - Static Load Rating |
N/A 475921 lbf2117000 N |
Ca - Axial Load Rating |
N/A 22211 lbf98800 N |
Maximum Speed |
N/A 750 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |