The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 280 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M30 |
Bearing Number |
N/A MSM280BR |
Housing |
N/A MS37HRTL |
Support Reference |
N/A S37 |
Dimension H |
N/A 14.882 in378 mm |
Dimension H1 |
N/A 2.4 in60 mm |
Dimension H2 |
N/A 29.9 in760 mm |
Dimension J1 |
N/A 29.0 in736 mm |
Dimension J2 |
N/A 21.0 in534 mm |
Dimension K |
N/A 10 in254 mm |
Dimension L |
N/A 36.0 in914 mm |
Dimension M |
N/A 13 in330 mm |
Housing Width |
N/A 11.8 in300 mm |
Cr - Dynamic Load Rating |
N/A 331818 lbf1476000 N |
Cor - Static Load Rating |
N/A 529875 lbf2357000 N |
Ca - Axial Load Rating |
N/A 25583 lbf113800 N |
Maximum Speed |
N/A 670 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |