Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 360 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSM360BR |
Housing |
N/A MSM360HR |
Support Reference |
N/A S40 |
Bearing - Housing - Seal |
N/A MSM360BRHHTPS |
Bearing UPC |
N/A 013992039897 |
Dimension H |
N/A 17.756 in451 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 35.4 in900 mm |
Dimension J1 |
N/A 34.0 in864 mm |
Dimension J2 |
N/A 26.0 in660 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 43.0 in1092 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 12 in305 mm |
Cr - Dynamic Load Rating |
N/A 447145 lbf1989000 N |
Cor - Static Load Rating |
N/A 765025 lbf3403000 N |
Ca - Axial Load Rating |
N/A 35790 lbf159200 N |
Maximum Speed |
N/A 500 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |