Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 440 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSM440BR |
Housing |
N/A MSM440HR |
Support Reference |
N/A S44 |
Bearing - Housing - Seal |
N/A MSM440BRHHTPS |
Bearing UPC |
N/A 013992040091 |
Dimension H |
N/A 20.984 in533 mm |
Dimension H1 |
N/A 2.9 in73 mm |
Dimension H2 |
N/A 42.1 in1070 mm |
Dimension J1 |
N/A 39.2 in996 mm |
Dimension J2 |
N/A 31.0 in788 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 49.0 in1244 mm |
Dimension M |
N/A 14.5 in368 mm |
Housing Width |
N/A 13.8 in350 mm |
Cr - Dynamic Load Rating |
N/A 497952 lbf2215000 N |
Cor - Static Load Rating |
N/A 940376 lbf4183000 N |
Ca - Axial Load Rating |
N/A 48559 lbf216000 N |
Maximum Speed |
N/A 380 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |