The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 440 mm |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M36 |
Bearing Number |
N/A MSM440BX |
Housing |
N/A MS44HXTL |
Support Reference |
N/A S44 |
Dimension H |
N/A 20.984 in533 mm |
Dimension H1 |
N/A 2.9 in73 mm |
Dimension H2 |
N/A 42.1 in1070 mm |
Dimension J1 |
N/A 39.2 in996 mm |
Dimension J2 |
N/A 31.0 in788 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 49.0 in1244 mm |
Dimension M |
N/A 14.5 in368 mm |
Cr - Dynamic Load Rating |
N/A 497952 lbf2215000 N |
Cor - Static Load Rating |
N/A 940376 lbf4183000 N |
Maximum Speed |
N/A 380 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |