Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 55 mm |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Two-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 2 x M20 |
Bearing Number |
N/A MSM55BR |
Housing |
N/A MSM55HR |
Support Reference |
N/A S04 |
Bearing - Housing - Seal |
N/A MSM55BRH |
Bearing UPC |
N/A 013992034953 |
Dimension H |
N/A 3.74 in95 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 8.2 in208 mm |
Dimension J |
N/A 10.6 in270 mm |
Dimension L |
N/A 13 in330 mm |
Dimension M |
N/A 3 in76 mm |
Housing Width |
N/A 4.9 in124 mm |
Cr - Dynamic Load Rating |
N/A 37768 lbf168000 N |
Cor - Static Load Rating |
N/A 42714 lbf190000 N |
Ca - Axial Load Rating |
N/A 1978 lbf8800 N |
Maximum Speed |
N/A 3680 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |