Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 600 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Eight-Bolt Plummer Block |
Series Type |
N/A Medium Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 8 x M42 |
Bearing Number |
N/A MSM600BR |
Housing |
N/A MSM600HR |
Support Reference |
N/A S50 |
Bearing - Housing - Seal |
N/A MSM600BRHHTPS |
Bearing UPC |
N/A 013992040596 |
Dimension H |
N/A 26.496 in673 mm |
Dimension H1 |
N/A 3.6 in92 mm |
Dimension H2 |
N/A 53.0 in1345 mm |
Dimension J1 |
N/A 48.7 in1238 mm |
Dimension J2 |
N/A 39.8 in1010 mm |
Dimension K |
N/A 11 in280 mm |
Dimension L |
N/A 60.0 in1524 mm |
Dimension M |
N/A 15.0 in382 mm |
Housing Width |
N/A 15.3 in388 mm |
Cr - Dynamic Load Rating |
N/A 668132 lbf2972000 N |
Cor - Static Load Rating |
N/A 1404650 lbf6243000 N |
Ca - Axial Load Rating |
N/A 67443 lbf300000 N |
Maximum Speed |
N/A 290 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |