The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 1 3/16 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Light Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A LSE103BR |
Housing |
N/A LSE103HR |
Take-Up Reference |
N/A TP01 |
Bearing - Housing - Seal |
N/A LSE103BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992086372 |
Bearing UPC |
N/A 013992057785 |
Dimension B |
N/A 4.0 in102 mm |
Dimension N |
N/A 6.8 in172 mm |
Dimension D |
N/A 6.0 in153 mm |
Dimension V |
N/A 3.0 in76 mm |
Dimension P |
N/A 0.6 in14 mm |
Dimension H |
N/A 1.1 in29 mm |
Dimension S |
N/A 1.0 in25 mm |
Dimension U |
N/A 0.2 mm5 in |
Dimension Y |
N/A 0.5 in13 mm |
Cr - Dynamic Load Rating |
N/A 14613 lbf65000 N |
Cor - Static Load Rating |
N/A 15287 lbf68000 N |
Ca - Axial Load Rating |
N/A 719.38 lbf3200 N |
Maximum Speed |
N/A 5400 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |