The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 160 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Light Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A LSM160ABR |
Housing |
N/A LSM160AHR |
Take-Up Reference |
N/A TP10 |
Bearing - Housing - Seal |
N/A LSM160ABRHRSS |
Bearing UPC |
N/A 013992028754 |
Dimension B |
N/A 10.5 in266 mm |
Dimension N |
N/A 18.3 in464 mm |
Dimension D |
N/A 16.8 in426 mm |
Dimension V |
N/A 8.0 in204 mm |
Dimension P |
N/A 1.0 in25 mm |
Dimension H |
N/A 2.2 in57 mm |
Dimension S |
N/A 3.4 in86 mm |
Dimension U |
N/A 0.3 mm8 in |
Dimension Y |
N/A 0.9 in23 mm |
Cr - Dynamic Load Rating |
N/A 103187 lbf459000 N |
Cor - Static Load Rating |
N/A 149273 lbf664000 N |
Ca - Axial Load Rating |
N/A 6609.30 lbf29400 N |
Maximum Speed |
N/A 1450 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |