The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 45 mm |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Light Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A LSM45BR |
Housing |
N/A LSM45HR |
Take-Up Reference |
N/A TP02 |
Bearing - Housing - Seal |
N/A LSM45BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992093141 |
Bearing UPC |
N/A 013992029829 |
Dimension B |
N/A 4.5 in114 mm |
Dimension N |
N/A 8 in204 mm |
Dimension D |
N/A 7.0 in178 mm |
Dimension V |
N/A 3.5 in88 mm |
Dimension P |
N/A 0.6 in16 mm |
Dimension H |
N/A 1.1 in29 mm |
Dimension S |
N/A 1.1 in29 mm |
Dimension U |
N/A 0.2 mm5 in |
Dimension Y |
N/A 0.5 in13 mm |
Cr - Dynamic Load Rating |
N/A 18659 lbf83000 N |
Cor - Static Load Rating |
N/A 19558 lbf87000 N |
Ca - Axial Load Rating |
N/A 809.30 lbf3600 N |
Maximum Speed |
N/A 4630 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |