The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 60 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Light Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A LSM60BR |
Housing |
N/A LSM60HR |
Take-Up Reference |
N/A TP03 |
Bearing - Housing - Seal |
N/A LSM60BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992096494 |
Bearing UPC |
N/A 013992030108 |
Dimension B |
N/A 5.0 in128 mm |
Dimension N |
N/A 9.3 in235 mm |
Dimension D |
N/A 8.0 in203 mm |
Dimension V |
N/A 4.0 in102 mm |
Dimension P |
N/A 0.8 in20 mm |
Dimension H |
N/A 1.3 in32 mm |
Dimension S |
N/A 1 1/2 in38 mm |
Dimension U |
N/A 0.2 mm6 in |
Dimension Y |
N/A 0.6 in16 mm |
Cr - Dynamic Load Rating |
N/A 23155 lbf103000 N |
Cor - Static Load Rating |
N/A 25853 lbf115000 N |
Ca - Axial Load Rating |
N/A 1213.95 lbf5400 N |
Maximum Speed |
N/A 3940 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |