The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 70 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Light Series |
Tensioning Unit Type |
N/A Push Type |
Bearing Number |
N/A LSM70BR |
Housing |
N/A LSM70HR |
Take-Up Reference |
N/A TP04 |
Bearing - Housing - Seal |
N/A LSM70BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992100740 |
Bearing UPC |
N/A 013992030368 |
Dimension B |
N/A 6 in152 mm |
Dimension N |
N/A 10.5 in266 mm |
Dimension D |
N/A 9.0 in229 mm |
Dimension V |
N/A 4.5 in114 mm |
Dimension P |
N/A 0.9 in22 mm |
Dimension H |
N/A 1.6 in40 mm |
Dimension S |
N/A 1.6 in41 mm |
Dimension U |
N/A 0.2 mm6 in |
Dimension Y |
N/A 0.6 in16 mm |
Cr - Dynamic Load Rating |
N/A 31024 lbf138000 N |
Cor - Static Load Rating |
N/A 36194 lbf161000 N |
Ca - Axial Load Rating |
N/A 1708.53 lbf7600 N |
Maximum Speed |
N/A 3310 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |