Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 100 mm |
Seal Type |
N/A Felt Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Take-Up |
Series Type |
N/A Medium Series |
Tensioning Unit Type |
N/A Tension Type |
Bearing Number |
N/A MSM100BR |
Housing |
N/A MSM100HR |
Take-Up Reference |
N/A TT07 |
Bearing - Housing - Seal |
N/A MSM100BRH |
Bearing UPC |
N/A 013992033260 |
Dimension B |
N/A 8.5 in216 mm |
Dimension N |
N/A 15 in382 mm |
Dimension D |
N/A 13.5 in343 mm |
Dimension V |
N/A 6.4 in162 mm |
Dimension P |
N/A 0.9 in22 mm |
Dimension H |
N/A 1.9 in48 mm |
Dimension S |
N/A 2.8 in70 mm |
Dimension A |
N/A 9.0 in228 mm |
Dimension T |
N/A 17.5 in445 mm |
Dimension X |
N/A 1.7 in42 mm |
Dimension W |
N/A 1.7 in44 mm |
Dimension R |
N/A 1.6 in41 mm |
Cr - Dynamic Load Rating |
N/A 87226 lbf388000 N |
Cor - Static Load Rating |
N/A 110381 lbf491000 N |
Ca - Axial Load Rating |
N/A 5620 lbf25000 N |
Maximum Speed |
N/A 2130 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |