Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A SS075-HUB-5/8-3/16X3/32KW |
Coupling Type |
N/A Jaw |
Material |
N/A Stainless Steel |
Color |
N/A Metallic |
Bore Type |
N/A Finished Bore |
Weight |
N/A 0.51 lb |
Bore Size |
N/A 5/8 in |
Coupling Size |
N/A SS075 |
Thread (Dimension T) |
N/A 1/4-20 |
Keyway Size (W x D) |
N/A 3/16 x 3/32 in |
Length thru Bore |
N/A 0.82 in20.828 mm |
Outside Diameter |
N/A 1.695 in43.053 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.250 in6.35 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.23 mm |
Hub Length |
N/A 1.32 in33.528 mm |
Dimension G |
N/A 0.5 in12.7 mm |
Cubic inches |
N/A 2.44147 in³ |