The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SS100-HUB-1"-1/4X1/8KW |
Coupling Type |
N/A Jaw |
Material |
N/A Stainless Steel |
Color |
N/A Metallic |
Bore Type |
N/A Finished Bore |
Weight |
N/A 1.75 lb |
Bore Size |
N/A 1 in |
Coupling Size |
N/A SS100 |
Thread (Dimension T) |
N/A 5/16-18 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore |
N/A 1.38 in35.052 mm |
Outside Diameter |
N/A 2.46 in62.484 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.437 in11.10 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.375 in34.93 mm |
Hub Length |
N/A 2.09 in53.086 mm |
Dimension G |
N/A 0.71 in18.034 mm |
Cubic inches |
N/A 13.48384 in³ |