Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SS100-HUB-7/16-RSB-NKW |
Coupling Type |
N/A Jaw |
Material |
N/A Stainless Steel |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Weight |
N/A 2.05 lb |
Bore Size |
N/A 7/16 in |
Coupling Size |
N/A SS100 |
Length thru Bore |
N/A 1.38 in35.05 mm |
Outside Diameter |
N/A 2.46 in62.484 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.437 in11.10 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.375 in34.93 mm |
Hub Length |
N/A 2.09 in53.09 mm |
Dimension G |
N/A 0.71 in18.034 mm |
Cubic inches |
N/A 13.48384 in³ |