Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A CJ42/55B-HUB-PM-13T-8/16DP-LLOC

Hub Style

N/A B

Type

N/A Curved Jaw Couplings

Hub Material

N/A Cast Iron

Style

N/A Bored

Color

N/A Gray

Bore Type 

N/A Special Spline Bore

Weight

N/A 4.80 lb

Dimensional Data

Coupling Size

N/A 42/55

Set Screw Style Coupling Size (Dimension T)

N/A 3/8-16

Length thru Bore (Dimensions LTB1/LTB2)

N/A 1.970 in50.04 mm

Outside Diameter

N/A 3.74 in

Overall Coupling Length

N/A 4.960 in125.98 mm

Spline Size 

N/A 13T Spline 8/16DP

Min. Bore (Dimensions ID1/ID2)

N/A 1.020 in

Max. Bore (Dimensions ID1/ID2)

N/A 2.130 in

Dimension HD

N/A 3.74 in

Cubic inches

N/A 19.24926 in³

Performance Data

Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders)

N/A -40 to 212 ºF

Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders)

N/A -50 to 248 ºF

Nominal Torque (with 92 Shore A spider)

N/A 2345.00 in·lb265.00 N·m

Max Torque (with 92 Shore A spider)

N/A 4690.00 in·lb530.00 N·m

Max. Speed

N/A 6000 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.