The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A GS19/24B-HUB-AL-7/8-CWK |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Aluminum |
Style |
N/A Bored |
Color |
N/A Silver |
Bore Type |
N/A Solid |
Coupling Type |
N/A Jaw |
Weight |
N/A 0.15 lb |
Bore Size |
N/A 7/8 in |
Spider Size |
N/A 19/24 |
Set Screw Style Coupling Size (Dimension T) |
N/A M6 |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 0.980 in24.89 mm |
Outside Diameter |
N/A 1.57 in39.88 mm |
Overall Coupling Length |
N/A 2.6 in66.04 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A .938 in23.8 mm |
Dimension CL |
N/A .08 in2.03 mm |
Dimension G |
N/A 0.630 in16.00 mm |
Dimension HD |
N/A 1.57 in39.88 mm |
Clamping Bolt Style Coupling Bolt Location Size (Dimension SL1) |
N/A 0.470 in |
Dimension TH |
N/A .12 in3.05 mm |
Clamping Bolt Style Coupling Bolt Size |
N/A M6 |
Cubic inches |
N/A 1.36455 in³ |
Normal Temperature Range (with 92 Shore A spider) |
N/A -40 to 194 ºF |
Max Temp (with 92 Shore A spider) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 88.00 in·lb |
Max Torque (with 92 Shore A spider) |
N/A 177.00 in·lb |
Clamping Bolt Style Coupling Torque |
N/A 92.93 in·lb |
Max. Speed |
N/A 9550 rpm |