The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A GS38/45B-HUB-AL-1-3/4-DSC |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Aluminum |
Style |
N/A Bored |
Color |
N/A Silver |
Bore Type |
N/A Solid |
Coupling Type |
N/A Jaw |
Weight |
N/A 1.3 lb |
Bore Size |
N/A 1 3/4 in |
Spider Size |
N/A 38/45 |
Set Screw Style Coupling Size (Dimension T) |
N/A M8 |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 1.770 in44.96 mm |
Outside Diameter |
N/A 3.150 in80.00 mm |
Overall Coupling Length |
N/A 4.490 in114.05 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.75 in44 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension G |
N/A 0.940 in23.88 mm |
Dimension HD |
N/A 3.15 in80.01 mm |
Clamping Bolt Style Coupling Bolt Location Size (Dimension SL1) |
N/A 0.790 in |
Dimension TH |
N/A 0.160 in4.06 mm |
Clamping Bolt Style Coupling Bolt Size |
N/A M8 |
Cubic inches |
N/A 17.56283 in³ |
Normal Temperature Range (with 92 Shore A spider) |
N/A -40 to 194 ºF |
Max Temp (with 92 Shore A spider) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 1680 in·lb |
Max Torque (with 92 Shore A spider) |
N/A 3360 in·lb |
Clamping Bolt Style Coupling Torque |
N/A 221.25 in·lb |
Max. Speed |
N/A 4750 rpm |
GS Series Hub Design Description |
N/A
|