The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A L190-HUB-23T-16/32DP-LLOC |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
Weight |
N/A 6.20 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 12.30 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 15.30 lb |
Coupling Size |
N/A L190 |
Dimension T |
N/A 1/2-13 |
Length thru Bore |
N/A 1.94 in49.28 mm |
Outside Diameter |
N/A 4.50 in114.30 mm |
Overall Length |
N/A 4.860 in123.44 mm |
Spline Size |
N/A 23T 16/32 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in54.00 mm |
Hub Length |
N/A 2.940 in74.68 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 0.880 in22.35 mm |
Cubic inches |
N/A 59.535 in³ |