Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A L225-HUB-STL-15T-16/32DP-LLOC |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic |
Weight |
N/A 9.10 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 15.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 19.60 lb |
Coupling Size |
N/A L225 |
Dimension T |
N/A 1/2-13 |
Length thru Bore |
N/A 2.180 in55.37 mm |
Outside Diameter |
N/A 5.00 in127.00 mm |
Overall Length |
N/A 5.340 in135.64 mm |
Spline Size |
N/A 15T 16/32 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.625 in67 mm |
Hub Length |
N/A 3.180 in80.77 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 79.50000 in³ |