Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Description |
N/A L150-HUB-5/8-NKW |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 4.26 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 8.80 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 7.00 lb |
Bore Size |
N/A 5/8 in |
Coupling Size |
N/A L150 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 1.75 in44.45 mm |
Overall Length |
N/A 4.500 in114.30 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in48.00 mm |
Hub Length |
N/A 2.75 in69.85 mm |
Dimension G |
N/A 1 in25.40 mm |
Outside Diameter |
N/A 3.75 in95.25 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Dimension T |
N/A 3/8-16 |
Cubic inches |
N/A 38.67188 in³ |
Nominal Torque |
N/A 1240.00 in·lb |
Max. Speed |
N/A 5000 rpm |
Rated HP at 100 rpm |
N/A 2.00 hp |
Rated HP at 1,200 rpm |
N/A 24.00 hp |
Rated HP at 1,800 rpm |
N/A 35.00 hp |
Rated HP at 3,600 rpm |
N/A 72.00 hp |
Spider Performance |
N/A
|