Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Description |
N/A L190-HUB-3/4-NKW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 7.38 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 15.30 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 12.30 lb |
Bore Size |
N/A 3/4 in |
Coupling Size |
N/A L190 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 1.94 in49.28 mm |
Overall Length |
N/A 4.860 in123.44 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in55 mm |
Hub Length |
N/A 2.940 in74.68 mm |
Dimension G |
N/A 1 in25.40 mm |
Outside Diameter |
N/A 4.50 in114.30 mm |
Dimension SL |
N/A 0.880 in22.35 mm |
Dimension T |
N/A 1/2-13 |
Cubic inches |
N/A 59.535 in³ |
Nominal Torque |
N/A 1728.00 in·lb |
Max. Speed |
N/A 5000 rpm |
Rated HP at 100 rpm |
N/A 2.70 hp |
Rated HP at 1,200 rpm |
N/A 32.40 hp |
Rated HP at 1,800 rpm |
N/A 49.00 hp |
Rated HP at 3,600 rpm |
N/A 97.20 hp |
Spider Performance |
N/A
|