Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Description |
N/A L276-HUB-7/8 RSB-NKW-N/SS |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 19.419 lb |
Bore Size |
N/A 7/8 in |
Coupling Size |
N/A L276 |
Length thru Bore |
N/A 3.120 in79.25 mm |
Overall Length |
N/A 7.820 in198.63 mm |
Outside Diameter |
N/A 6.18 in156.97 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.880 in73.00 mm |
Dimension G |
N/A 1.580 in40.13 mm |
Dimension SL |
N/A 1.560 in39.63 mm |
Dimension T |
N/A 1/2-13 |
Max. Speed |
N/A 1800 rpm |
Rated HP at 100 rpm |
N/A 7.50 hp |
Rated HP at 1,200 rpm |
N/A 90.00 hp |
Rated HP at 1,800 rpm |
N/A 135.00 hp |
Spider Performance |
N/A
|