Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure

Specifications

Description 

N/A L/AL075-SPIDER-SOX-55/65DURO

Coupling Type

N/A Jaw

Material

N/A SOX (NBR) Rubber

Insert Style

N/A Solid

Color

N/A Black

Type

N/A Elastomeric Insert

Weight

N/A 0.04 lb

Dimensional Data

Coupling Size

N/A L075, AL075

Dimension A

N/A 2.120 in53.85 mm

Dimension B

N/A 0.270 in6.86 mm

Dimension W

N/A 0.44 in11.18 mm

Cubic inches

N/A 1.34750 in³

Performance Data

Normal Temperature Range

N/A -40 to 212 ºF-40 to 100 ºC

Nominal Torque

N/A 90.00 in·lb10.20 N·m

Angular Misalignment

N/A 1.00 º

Parallel Misalignment

N/A 0.150 in

Shore Hardness

N/A 80A

Damping Capacity

N/A High

Chemical Resistance

N/A Good

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Elastomers in Compression

Elastomers in Compression

N/A
    Lovejoy offers four types of elastomer designs to allow for additional flexibility in addressing specific application requirements. One piece designs are used in the “L” and “AL” models (referred to as spiders) and multiple part “load cushions” are used in the “C” and “H” model couplings. The load cushions are in sets of 6 to 14 pieces depending on coupling size.
Solid Center Spider
  • The solid center design is commonly used design when shafts of the driver and driven equipment can be kept separate by a standard gap
Open Center Spider
  • The open center design allows for the shafts of the driver and driven to be positioned within a short distance
  • Open center spiders offer shaft positioning flexibility but have a lower RPM capacity (1,750 RPM maximum for NBR, 3,600 maximum for Urethane/Hytrel®)
Cushions
  • Used exclusively for the C and H Type couplings
  • Load cushions are held in place radially by a steel collar which is attached to one of the hubs
Snap Wrap Flexible Spider
  • Design allows for easy removal of the spider without moving the hubs
  • Allows for close shaft separation all the way up to the hubs maximum bore
  • Maximum RPM is 1,750 RPM with the retaining ring, but if used with the LC Type (with collar) the normal RPM rating of the coupling applies
  • Style is available in NBR and Urethane only, and in limited sizes
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.