The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Adjustment | 
                                                                        N/A 20.75 in527.1 mm | 
                                                                                Dimension A | 
                                                                        N/A 8.13 in206.4 mm | 
                                                                                Dimension B | 
                                                                        N/A 44.5 in1130.3 mm | 
                                                                                Dimension D | 
                                                                        N/A 2.5 in63.5 mm | 
                                                                                Dimension E | 
                                                                        N/A 17.38 in441.3 mm | 
                                                                                Dimension G | 
                                                                        N/A 9 in228.6 mm | 
                                                                                Dimension H | 
                                                                        N/A 1.5 in38.1 mm | 
                                                                                Dimension J | 
                                                                        N/A 1.25 in30 mm | 
                                                                                Dimension K | 
                                                                        N/A 1.75 in44.5 mm | 
                                                                                Dimension L | 
                                                                        N/A 49.5 in1257.3 mm | 
                                                                                Dimension M | 
                                                                        N/A 3.73 in94.7 mm | 
                                                                                Dimension P | 
                                                                        N/A 0.5 in12.7 mm | 
                                                                                Dimension S | 
                                                                        N/A 2-4 ACME | 
                                                                                Dimension U | 
                                                                        N/A 10.38 in263.7 mm | 
                                                                                Dimension V | 
                                                                        N/A 5.5 in139.7 mm | 
                                                                                Dimension W | 
                                                                        N/A 13.37 in339.6 mm |