The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Adjustment | 
                                                                        N/A 28.6 in726.4 mm | 
                                                                                Dimension A | 
                                                                        N/A 4.38 in111.3 mm | 
                                                                                Dimension B | 
                                                                        N/A 40-1/2 in1028.7 mm | 
                                                                                Dimension D | 
                                                                        N/A 1 in25.4 mm | 
                                                                                Dimension E | 
                                                                        N/A 9.19 in233.4 mm | 
                                                                                Dimension G | 
                                                                        N/A 4 in101.6 mm | 
                                                                                Dimension H | 
                                                                        N/A 1.13 in28.7 mm | 
                                                                                Dimension J | 
                                                                        N/A 0.75 in20 mm | 
                                                                                Dimension L | 
                                                                        N/A 42.5 in1079.5 mm | 
                                                                                Dimension M | 
                                                                        N/A 2.13 in54.1 mm | 
                                                                                Dimension P | 
                                                                        N/A 1.75 in44.5 mm | 
                                                                                Dimension S | 
                                                                        N/A 1.25-5 ACME | 
                                                                                Dimension U | 
                                                                        N/A 4.56 in115.8 mm | 
                                                                                Dimension W | 
                                                                        N/A 6.56 in215.9 mm |