Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Travel Norm

N/A 24

Weight

N/A 179 lb81.2 Kg

Number of Bolts

N/A 4

Dimensions

Adjustment

N/A 27-1/2 in698.5 mm

Dimension A

N/A 5.63 in143 mm

Dimension B

N/A 44 in1117.6 mm

Dimension D

N/A 1.13 in28.7 mm

Dimension E

N/A 11.63 in295.4 mm

Dimension G

N/A 5 in127 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J

N/A 0.75 in20 mm

Dimension K

N/A 1.5 in38.1 mm

Dimension L

N/A 46.25 in1174.8 mm

Dimension M

N/A 2.58 in65.5 mm

Dimension P

N/A 1 in25.4 mm

Dimension S

N/A 1.75-4 ACME

Dimension U

N/A 7.31 in185.7 mm

Dimension V

N/A 2 in50.8 mm

Dimension W

N/A 9.19 in265.2 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.