Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Dimensions

Base Width A

N/A 2.5625 in65.1 mm

Base to Center Height H

N/A 2.8125 in71.4 mm

Base Height H1

N/A 0.625 in15.9 mm

Total Height H2

N/A 5.875 in149.2 mm

Bolt Hole Spacing J

N/A 19.375 in492.1 mm

Bolt Hole Spacing [Lateral] J1

N/A 1.5 in38.1 mm

Total Length L

N/A 21.375 in542.9 mm

Travel L1

N/A 10 in254 mm

Dimension R

N/A 5 in127 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.