Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A 6379

Cup Part Number

N/A 6320

Related Assembly Number(s)

N/A 6379-902A2 6379-902A3

Outer Spacer Part Number

N/A Y3S-6320

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 2.5625 in65.088 mm

D - Cup Outer Diameter

N/A 5.3447 in135.755 mm

T - Width

N/A 4.25 in107.95 mm

B - Width

N/A 4.41 in112.014 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.010 in0.3 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

db - Cone Backface Backing Diameter

N/A 3.31 in84 mm

Da - Cup Frontface Backing Diameter

N/A 5.00 in126.00 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 22200 lbf98800 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 149000 lbf663000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 12300 lbf54900 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 38700 lbf172000 N

Factors

K - Factor7 N/A 1.8
e - ISO Factor8 N/A 0.32
Y1 - ISO Factor9 N/A 2.08
Y2 - ISO Factor10 N/A 3.1
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.