Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A HH224340

Cup Part Number

N/A HH224310

Related Assembly Number(s)

N/A HH224340-90031 HH224340-90043

Outer Spacer Part Number

N/A HH224310EC

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 4 1/4 in107.95 mm

D - Cup Outer Diameter

N/A 8.3750 in212.725 mm

T - Width

N/A 5.25 in133.35 mm

B - Width

N/A 5.25 in133.35 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

db - Cone Backface Backing Diameter

N/A 5.47 in139 mm

Da - Cup Frontface Backing Diameter

N/A 7.95 in201.70 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 39600 lbf176000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 266000 lbf1180000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 22100 lbf98300 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 69000 lbf307000 N

Factors

K - Factor7 N/A 1.79
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.07
Y2 - ISO Factor10 N/A 3.09
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.