Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A HM903249

Cup Part Number

N/A HM903210

Related Assembly Number(s)

N/A HM903249-90015 HM903249-903A2 HM903249-904A1

Outer Spacer Part Number

N/A HM903210ES

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 1 3/4 in44.45 mm

D - Cup Outer Diameter

N/A 3.7500 in95.250 mm

T - Width

N/A 2.4376 in61.915 mm

B - Width

N/A 2.2500 in57.150 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.010 in0.3 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.76 mm

db - Cone Backface Backing Diameter

N/A 2.56 in65 mm

Da - Cup Frontface Backing Diameter

N/A 3.62 in91.90 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 7950 lbf35400 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 53400 lbf237000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 10100 lbf44800 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 13800 lbf61600 N

Factors

K - Factor7 N/A 0.79
e - ISO Factor8 N/A 0.74
Y1 - ISO Factor9 N/A 0.91
Y2 - ISO Factor10 N/A 1.36
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.