Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-DM (Matched Bearing Assembly, Direct Mount)
Unit of Measure

Specifications

Cone Part Number

N/A LM451347

Cup Part Number

N/A LM451310

Related Assembly Number(s)

N/A LM451347-90086

Outer Spacer Part Number

N/A LM451310EC

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 10.4321 in264.975 mm

D - Cup Outer Diameter

N/A 14 in355.6 mm

T - Width

N/A 4.5 in114.3 mm

B - Width

N/A 4.8818 in124 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

db - Cone Backface Backing Diameter

N/A 11.18 in284 mm

Da - Cup Frontface Backing Diameter

N/A 13.52 in343.41 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 37100 lbf165000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 249000 lbf1110000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 22900 lbf102000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 64700 lbf288000 N

Factors

K - Factor7 N/A 1.62
e - ISO Factor8 N/A 0.36
Y1 - ISO Factor9 N/A 1.87
Y2 - ISO Factor10 N/A 2.79
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.