Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A 02475

Cup Part Number

N/A 02420

Related Assembly Number(s)

N/A 02475-902A1 02475-902A3

Inner Spacer Part Number

N/A K820378

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 1 1/4 in31.75 mm

D - Cup Outer Diameter

N/A 2.6875 in68.263 mm

T - Width

N/A 3.835 in97.409 mm

C - Width

N/A 3.46 in87.884 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.600 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm

db - Cone Backface Backing Diameter

N/A 1.75 in44.5 mm

Da - Cup Frontface Backing Diameter

N/A 2.52 in63.00 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 3720 lbf16500 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 25000 lbf111000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 2650 lbf11800 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 6470 lbf28800 N

Factors

K - Factor7 N/A 1.4
e - ISO Factor8 N/A 0.42
Y1 - ISO Factor9 N/A 1.62
Y2 - ISO Factor10 N/A 2.42
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.