The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Cone Part Number |
N/A 593 |
Cup Part Number |
N/A 593X |
Inner Spacer Part Number |
N/A X1S-593 |
Outer Spacer Part Number |
N/A K916455 |
Design Unit |
N/A Inch |
d - Bore |
N/A 3 1/2 in88.900 mm |
D - Cup Outer Diameter |
N/A 5.9055 in150 mm |
T - Width |
N/A 3.248 in82.5 mm |
C - Width |
N/A 2.54 in64.516 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.04 in1.0 mm |
db - Cone Backface Backing Diameter |
N/A 4.09 in104 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.63 in142.00 mm |
C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 12600 lbf56000 N |
C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 84600 lbf376000 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 9530 lbf42400 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 21900 lbf97500 N |