Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A JL69349

Cup Part Number

N/A JL69310

Inner Spacer Part Number

N/A K158596R

Outer Spacer Part Number

N/A K158598R

Design Unit

N/A Metric

Dimensions

d - Bore

N/A 1.4961 in38.000 mm

D - Cup Outer Diameter

N/A 2.4803 in63.000 mm

T - Width

N/A 1.4886 in37.810 mm

C - Width

N/A 1.2130 in30.810 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0 in0 mm
r - Cup Backface "To Clear" Radius2 N/A 0.010 in0.3 mm

db - Cone Backface Backing Diameter

N/A 1.83 in46.5 mm

Da - Cup Frontface Backing Diameter

N/A 2.40 in60.96 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 2970 lbf13200 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 20000 lbf88800 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 2120 lbf9410 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 5170 lbf23000 N

Factors

K - Factor7 N/A 1.4
e - ISO Factor8 N/A 0.42
Y1 - ISO Factor9 N/A 1.62
Y2 - ISO Factor10 N/A 2.42
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.