Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A JM734449

Cup Part Number

N/A JM734410

Inner Spacer Part Number

N/A M734449XB

Outer Spacer Part Number

N/A M734410ES

Design Unit

N/A Metric

Dimensions

d - Bore

N/A 6.6929 in170 mm

D - Cup Outer Diameter

N/A 9.4488 in240 mm

T - Width

N/A 3.9479 in100.278 mm

C - Width

N/A 3.2393 in82.278 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.12 in3.050 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 7.28 in185 mm

Da - Cup Frontface Backing Diameter

N/A 9.14 in232.16 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 23400 lbf104000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 157000 lbf699000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 17500 lbf77900 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 40700 lbf181000 N

Factors

K - Factor7 N/A 1.34
e - ISO Factor8 N/A 0.44
Y1 - ISO Factor9 N/A 1.54
Y2 - ISO Factor10 N/A 2.3
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.