Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A LL521849C

Cup Part Number

N/A LL521811

Inner Spacer Part Number

N/A LL521849XB

Outer Spacer Part Number

N/A LL521811EA

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 4 1/4 in107.95 mm

D - Cup Outer Diameter

N/A 5.5938 in142.083 mm

T - Width

N/A 1.6510 in41.935 mm

C - Width

N/A 1.3386 in34.001 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.520 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm

db - Cone Backface Backing Diameter

N/A 4.53 in115 mm

Da - Cup Frontface Backing Diameter

N/A 5.43 in137.92 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 4100 lbf18200 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 27500 lbf123000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 2750 lbf12200 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 7140 lbf31800 N

Factors

K - Factor7 N/A 1.49
e - ISO Factor8 N/A 0.39
Y1 - ISO Factor9 N/A 1.72
Y2 - ISO Factor10 N/A 2.57
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.