Batch CAD Cart (0)
  • Cart is empty
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure

Specifications

Cone Part Number

N/A LL575343

Cup Part Number

N/A LL575310

Inner Spacer Part Number

N/A LL575343XA

Outer Spacer Part Number

N/A LL575310EA

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 21.0000 in533.400 mm

D - Cup Outer Diameter

N/A 25.0000 in635 mm

T - Width

N/A 4.75 in120.65 mm

C - Width

N/A 3.75 in95.25 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.35 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 21.97 in558 mm

Da - Cup Frontface Backing Diameter

N/A 24.73 in628.10 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 52000 lbf231000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 349000 lbf1550000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 36100 lbf161000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 90500 lbf403000 N

Factors

K - Factor7 N/A 1.44
e - ISO Factor8 N/A 0.41
Y1 - ISO Factor9 N/A 1.66
Y2 - ISO Factor10 N/A 2.48
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.