Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A JH211749 |
Cup Part Number |
N/A JH211710 |
Inner Spacer Part Number |
N/A H211749XS |
Outer Spacer Part Number |
N/A H211710ES |
Snap Ring Part Number |
N/A K518771R |
Design Unit |
N/A Metric |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 120 mm4.7244 in |
T - Width |
N/A 86 mm3.3858 in |
C - Width |
N/A 71.402 mm2.8111 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.0 mm0.04 in |
db - Cone Backface Backing Diameter |
N/A 80 mm3.15 in |
Da - Cup Frontface Backing Diameter |
N/A 115.06 mm4.53 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 57800 N13000 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 388000 N87300 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 33400 N7500 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 101000 N22600 lbf |