Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A JHM516849 |
Cup Part Number |
N/A JHM516810 |
Inner Spacer Part Number |
N/A HM516849XS |
Outer Spacer Part Number |
N/A HM516810ES |
Snap Ring Part Number |
N/A K518333R |
Design Unit |
N/A Metric |
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 140 mm5.5118 in |
T - Width |
N/A 86 mm3.3858 in |
C - Width |
N/A 70.47 mm2.7744 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.0 mm0.04 in |
db - Cone Backface Backing Diameter |
N/A 100 mm3.94 in |
Da - Cup Frontface Backing Diameter |
N/A 134.87 mm5.31 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 73000 N16400 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 490000 N110000 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 50900 N11400 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 127000 N28600 lbf |