Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cone Part Number |
N/A JLM506849 |
Cup Part Number |
N/A JLM506810 |
Inner Spacer Part Number |
N/A LM506849XS |
Outer Spacer Part Number |
N/A LM506810ES |
Snap Ring Part Number |
N/A K516778R |
Design Unit |
N/A Metric |
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 90 mm3.5433 in |
T - Width |
N/A 52 mm2.0472 in |
C - Width |
N/A 42.504 mm1.6734 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 65 mm2.56 in |
Da - Cup Frontface Backing Diameter |
N/A 86.40 mm3.40 in |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 28200 N6340 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 190000 N42600 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 19400 N4370 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 49100 N11000 lbf |